Search

Forensic Enclosures

Not sure where to start with your forensics laboratory project? This portfolio will help. 

GET MY FORENSICS LAB PORTFOLIO

The CApture BT Fuming Chamber with microprocessor control automates the Cyanoacrylate (CA) fuming of evidence. The programmable operating system combines the control and monitoring of all critical parameters in the Super Glue fuming process with the precision to store and easily repeat specified programs. Its spacious interior with shelving system maximizes fuming capacity and accommodates large evidence including holding up to 15 long guns at a time.

CApture Portable Fuming Systems quickly fix latent fingerprints at the crime scene using microburst or traditional CA fuming methods, while protecting the user from hazardous fumes. The patented design combines all the components needed in one compact system: a heater to heat the Super Glue; a shatter-resistant, clear protective fuming chamber to contain the fumes as they react with the latent prints; an exhaust blower; and particulate/carbon exhaust filter.

Protector Evidence Drying Cabinets provide a secure ventilated area to dry evidence such as clothing and bedding. The cabinets' HEPA and carbon filtered exhaust protects personnel from exposure to biohazards while eliminating odors. The lockable cabinet maintains the chain of custody. Models are available with a key-activated ultraviolet light that provides secondary disinfection of the interior between cases to prevent cross contamination, ensuring integrity of samples for DNA testing. Other models include a washdown system consisting of a spray nozzle and built-in water pump to aid clean up after the cabinet has been disinfected. Floor-mounted and benchtop models are available.

Protector Downdraft Powder Stations keep users safe from dust and powders during fingerprint processing. These open-sided, open-top work stations provide unrestricted operator movement. A HEPA filter traps airborne particles and powders in the air.

Labconco Forensic Enclosures with Scientist

Helpful Resources for Product Use and Selection

Lab and Science Articles

Helpful articles to assist in product selection, use, and configuration.

Infographics

Visual guides to safety best practices and product selection.

Blog

Keep up with the latest Labconco news and happenings.

CApture BT Fuming Chamber Overview

The CApture BT Fuming Chamber with microprocessor control automates the Cyanoacrylate (CA) fuming of evidence. The programmable operating system combines the control and monitoring of all critical parameters in the Super Glue fuming process with the precision to store and easily repeat specified programs. Its spacious interior with shelving system maximizes fuming capacity and accommodates large evidence including holding up to 15 long guns at a time.

Literature & Resources

  • Brochures

    • Forensic Enclosures Catalog

      Contains features and benefits, dimensional data, accessory information, specifications and ordering information on the complete line of Forensic Enclosures, including CApture Portable Fuming Systems, Protector Evidence Drying Cabinets and Protector Downdraft Powder Stations.

      View Files

    • Fentanyl Handling Hoods and Forensic Equipment

      The XPert System by Labconco provides crime laboratories with a compact, high-performance benchtop hood that maximizes containment when processing hazardous drug samples. 

      View Files

    • Labconco Capabilities Brochure

      This brochure provides an overview of Labconco: our core values, philosophy, our products and our people. It includes photographs of installations of our equipment in laboratories around the United States.

      View Files

  • User's Manuals

    • CApture BT Fuming Chamber Manual (Oct 2020-Present)

      For catalog numbers: 3170000, 3170001, 3170002, 3170003, 3170004, 3170005 manufactured October 2020 and later.

      View Files

    • Protector Benchtop Evidence Drying Cabinets Manual

      For models: 3390000 and 3390001

      View Files

  • Revit

    • CApture BT CA Fuming Chamber Revit Model - RFA File

      Revit model of CApture BT CA fuming chamber. Represents model 3170000. 

      View Files

  • Safety Data Sheets

    • Activated Carbon SDS

      Safety Data Sheet for Activated Carbon Filters used in FilterMate Portable Exhausters, Class I & HEPA Filtered Enclosures, XPert Enclosures, Paramount Ductless Enclosures, Fume Adsorbers, Protector Work Stations, and the filter cartridge in CApture Portable Fuming Chambers.

      View Files

    • Lithium Polymer Batteries SDS

      Safety Data Sheet for Lithium Ion Polymer rechargable batteries used in CApture Field Power Kits.

      View Files

  • Installation Qualification / Operation Qualification

    • Installation Qualification/Operation Qualification for Protector Evidence Drying Cabinets

      For validation of predetermined Protector Evidence Drying Cabinet specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used Protector Evidence Drying Cabinets.

      View Files

Accessories

Expandable CApture Fuming Tent Kit 800

Forensic Enclosure Accessories

Labconco offers a variety of forensic enclosure accessories.