Search

Products

Labconco is dedicated to building superior laboratory equipment: Fume Hoods, Biosafety Cabinets, Balance Enclosures, Glassware Washers, Water Purifiers, Glove Boxes, Forensic Enclosures, Freeze Dryers, and Accessories.

Protecting people since 1925

Labconco Products

Quick Links

Helpful Resources for Product Use and Selection

Lab and Science Articles

Helpful articles to assist in product selection, use, and configuration.

Infographics

Visual guides to safety best practices and product selection.

Blog

Keep up with the latest Labconco news and happenings.

Chemical Fume Hoods

Versatile high performance fume hood options for your laboratory's general chemistry applications. 

Educational Hoods & Enclosures

Full-view hoods allow high visibility for classrooms and laboratory demonstrations. 

Filtered Fume Hoods

Fully-featured hoods that require no ducting. Comprehensive filters contain acids, bases and solvents. 

Floor-Mounted Fume Hoods

Floor-mounted chemical fume hoods allow the user to place large items into the hood at floor level.

Special Application Fume Hoods

PVC and stainless steel hoods for use with perchloric acid, acid digestion, and radioisotopes. 

Light Duty Fume Hoods & Enclosures

Minimal use ventilated enclosures for steam, heat and light vapors. 

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Class II, Type A2 Biosafety Cabinets

These cabinets protect the user, product and lab. They recirculate 70% of the HEPA-filtered laminar air while 30% passes through an exhaust HEPA filter for discharge to the lab or optional canopy.

Class II, Type B2 (Total Exhaust) Biosafety Cabinets

These total exhaust cabinets protect the user, product and lab. They're designed to be hard-ducted to the outside, exhausting 100% of the HEPA-filtered air outside the lab.

Class II, Type C1 Biosafety Cabinets

The first BSC with the flexibility to convert from A2 to B2 mode. Simple to use, with unmatched chemical safety.

Large Class II Enclosures

Class I Safety Enclosures

These enclosures use exhaust HEPA filters to protect the user and the environment from agents that require Biosafety Level 1, 2 or 3 containment but no product protection.

Clean Benches

These enclosures provide ISO Class 5 or better conditions that protect your work from airborne particulates and cross contamination.

PCR Enclosures

These enclosures are specially designed for use with polymerase chain reaction experiments.

Balance, Bulk Powder & Equipment Enclosures

These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.

Nanotechnology Enclosures

Featuring ULPA filtration and stainless steel interior, these enclosure provide user protection during procedures such as nanoparticle manipulation.

Laboratory Animal Research Stations

These HEPA-filtered vivarium enclosures provide protection from allergens and other particulates during small laboratory animal transfer and bedding disposal operations. 

Non-ventilated Enclosures

These still-air enclosures provide a circulation-free work area designed to reduce cross contamination. 

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

FreeZone Freeze Dryers

FreeZone Freeze Dryers include a large touchscreen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system. 

FreeZone Triad Freeze Dryers

These freeze dryers are an all-in-one benchtop lyophilizer and stoppering tray dryer that cools to -85°C to freeze dry low eutectic point samples. 

 

START SELECTING

Dry Ice Benchtop Freeze Dryers, -75°C, -103°F

For occasional lyophilization needs, the Dry Ice Benchtop Freeze Dryer provides a simple, economical means of freeze drying.

Forensic Enclosures

Labconco offers a variety of forensic equipment, including Protector Evidence Drying Cabinets, Protector Downdraft Powder Stations and CApture CA Fuming Systems. 

Nitrogen Blow Down Dry Evaporators

These multi-sample evaporators use a combination of gentle forces - vortex motion, dry heat and nitrogen blow down - to quickly reduce samples for high throughput.

Vacuum Dry Evaporators

These multiple-sample evaporators use a combination of gentle forces - vortex motion, dry heat and vacuum - to quickly reduce samples.

Centrifugal Vacuum Concentrators

CentriVap Centrifugal Vacuum Concentrators use a combination of centrifugal force, vacuum and heat to speed laboratory evaporation of multiple small samples. CentriVap Cold Traps protect your vacuum pump from corrosive chemicals. 

Vacuum Concentrator Systems

Labconco offers application-specific concentrator systems that package the concentrator, cold trap, chemical trap and rotor under one catalog number. 

CentriVap Cold Traps

Cold traps, available in three refrigeration temperatures, collect evaporated liquid from the vacuum concentrator, protecting the vacuum pump from corrosion. 

Controlled Atmosphere Glove Boxes

Protector and Precise Controlled Atmosphere Glove Boxes provide a leak-tight inert environment for work with contamination-sensitive materials.

Filtered Glove Boxes

These ventilated glove boxes feature inlet and outlet HEPA or ULPA filtration for particulate containment and user protection from hazardous materials.

Combination Glove Boxes

Protector Combination Glove Boxes have the capability to function as either a filtered box or controlled atmosphere box.

AtmosPure Re-Gen Gas Purifiers

Compatible with any Controlled Atmosphere Glove Box, the AtmosPure produces an ultrapure inert atmosphere for materials sensitive to moisture and/or oxygen. 

Classical Macro Kjeldahl Apparatus

Open and hooded combination Kjeldahl units have digestion and distillation components for nitrogen determination in one apparatus. Separate digestion and distillation units are also available. 

Micro Kjeldahl Apparatus

Compact, benchtop Kjeldahl digestors and distillation units process 10 to 30 milliliter samples.

Rapid Kjeldahl Apparatus

These macro Kjeldahl units are designed for quick, efficient digestion and distillation of samples in 250 ml tubes.

Laboratory Glassware Washers

Labconco laboratory glassware washers have specialized features to meet the laboratory’s demand for superior cleaning and convenience. Undercounter and freestanding models are available. 

Water Purification Systems

These point-of-use pure water systems include reverse osmosis systems and water polishing systems.

Blood Drawing Chairs

Phlebotomy chairs with comfortable seating for patients and ergonomic features for the technician.

Desiccator

The Vacuum Desiccator is a molded polypropylene cabinet that provides a low humidity environment for the storage of moisture-sensitive materials.

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Laboratory Carts

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Fume Hood Accessories

Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.

Biosafety Cabinet & Clean Bench Accessories

Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.

Ductless (Carbon-Filtered) Enclosure Accessories

Accessories unique to the Paramount are offered.

Balance, Bulk Powder, & Equipment Enclosure Accessories

Laboratory Animal Research Station Accessories

Kjeldahl, Fat & Crude Fiber Apparatus Accessories

Labconco offers replacement glassware, fume removal systems and other accessories for Kjeldahl, Fat & Crude Fiber Apparatus.

Forensic Enclosure Accessories

Labconco offers a variety of forensic enclosure accessories.

CentriVap Rotors

Many styles of CentriVap rotors are available to suit your individual concentration needs.

RapidVap Glassware and Accessories

Borosilicate glass tubes fit inside blocks for RapidVap N2 and N2/48 Dry Evaporation Systems.

Freeze Dry Glassware

Freeze dry glassware offered includes flasks, ampules, serum bottles and vials.

Tray Dryers

Miscellaneous Freeze Dry Parts & Accessories

Miscellaneous items related to lyophilization

Glassware Washer Accessories (Current)

Pre-2020 Glassware Washer Accessories

Glassware Washer Parts

Water Purification Accessories

Gloves, Hands, and Sleeves

Gloves, Hands and Sleeves come in a variety of materials and styles to fit your glove box application.

Vacuum Desiccator Accessories

Vacuum Desiccator accessories offered are Desiccant Pan, Shelves, Rack, Support Stand and Tubing.

Other Accessories

Find miscellaneous accessories, such as the Ergonomic Chair, and accessories for other products such as the Vacuum Desiccator.

Bargain Basement

Discontinued, gently used or overstock Labconco equipment marked at up to 75% off.

Ventilated Enclosures and Exhausters

Freeze Dryers, Evaporators and Concentrators

Glassware Washers and Water Purification