Search

254 nm UV lamp and ballast for L4 Logic biosafety cabinets

254 nm UV lamp and ballast for L4 Logic biosafety cabinets
  • 254 nm UV lamp and ballast for L4 Logic biosafety cabinets
Catalog #: 3289100
Qty:
Price: $335.00

Attributes

  • Applicable Products: Logic Biosafety Cabinets (September 2024 and newer), PuriCare Procedure Stations (2024 and newer)
  • Subcategory: Ultraviolet Lamps and Lamp Kits

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 2.3 kg
  • Dimensions: 36" w x 29" d x 1.5" h
  • Dimensions metric: 91.4 x 73.7 x 3.8 cm

Kit includes 254 nm UV lamp and ballast for L4 Logic biosafety cabinets. Compatible with all voltages. Installation required.

Related Products

Logic Biosafety Cabinet with Model

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.