Bulk Tray Dryer
- Region: U.S. and Canada
- Applicable Products: FreeZone 6 Liter, FreeZone 12 Liter, FreeZone 18 Liter
- Plug Type: North America, 115V
FreeZone Bulk Tray Dryers lyophilize moderate to large bulk sample loads or numerous small batches of vials or serum bottles. The Bulk Tray Dryers have three large, 12.7” x 16.6” shelves that heat up to +60° C. Options include a 6-port manifold, isolation valve, additional heated shelves and sample trays.
Lyo-Works™ OS lets the user set up to 30 programs, with up to 16 steps each; record, chart and store data; and receive email alerts. The tray dryer connects to a FreeZone Console Freeze Dryer that provides a real time display of the tray dryer’s parameters on a large capacitive touchscreen.
FreeZone Console Freeze Dryer manufactured after July 2017 and vacuum pump are required (not included).
Showing 1 - 24 of 28 Results
When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.
The Lyo-Works Operating System makes freeze drying easy. The large, full color touchscreen display offers clear, intuitive interactions. Learn to use these features that help you get the lyophilization results you want every time.
For 780601xxx series catalog numbers. These are FreeZone Bulk Tray Dryers manufactured in August 2017 or later.
The installation guide for FreeZone Bulk Tray Dryers manufactured August 2017 or later.
The installation guide in French for FreeZone Bulk Tray Dryers manufactured August 2017 or later.
Le guide d'installation pour les FreeZone Bulk Tray Dryers manufacturés en août 2017 ou ultérieurement.
The installation guide in German for FreeZone Bulk Tray Dryers manufactured August 2017 or later.
The installation guide in Spanish for FreeZone Bulk Tray Dryers manufactured August 2017 or later.
Guía de Instalación para FreeZone Bulk Tray Dryers fabricadas en Agosto del 2017 en adelante.
For validation of predetermined FreeZone Stoppering and Bulk Tray Dryer Freeze Dry Systems specifications. Provides a checklist of installation and operation qualifications to complete when beginning operation on new or used FreeZone Tray Dryers manufactured in August 2017 or later.
This .zip file contains the firmware and installation instructions for FreeZone Freeze Dryers, FreeZone Bulk Tray Dryers, FreeZone Stoppering Tray Dryers, Small Tray Dryers and Heated Product Shelf Chambers manufactured in 2017 and later.