Search

Ergotron® LX Desk Monitor Arm

Ergotron® LX Desk Monitor Arm
  • Ergotron® LX Desk Monitor Arm
Catalog #: 3997300
Qty:
Price: $560.00

Specifications

  • Estimated Shipping Weight: 15.0 lbs
  • Estimated Shipping Weight metric: 5.1 kg
  • Dimensions: 14.2" w x 25.6" d x 30" h
  • Dimensions metric: 36.1 x 65.0 x 76.2 cm

Ergotron® LX Desk Monitor Arm. Polished Aluminum. Allows independent placement of the monitor or tablet. Capacity 7–25 lbs. (3.2–11.3 kg) Tablet case not included. PC Mount kit required and sold separately. Installation required.

Related Products

Ventilated Enclosures & Exhausters

Find information on a broad range of fume hoods, ductless fume hoods, biosafety cabinets, clean benches, balance enclosures, nanotechnology enclosures and remote blowers.

Logic Biosafety Cabinet with Model

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.