Search

FlaskScrubber Vantage Series Glassware Washer with Viewing Window and Light

FlaskScrubber Vantage Series Glassware Washer with Viewing Window and Light
  • FlaskScrubber Vantage Series Glassware Washer with Viewing Window and Light
  • FlaskScrubber Vantage Series Glassware Washer with Viewing Window and Light
  • FlaskScrubber Vantage Series Glassware Washer with Viewing Window and Light
  • FlaskScrubber Vantage Series Glassware Washer with Viewing Window and Light
  • FlaskScrubber Vantage Series Glassware Washer with Viewing Window and Light
  • FlaskScrubber Vantage Series Glassware Washer with Viewing Window and Light
  • FlaskScrubber Vantage Series Glassware Washer with Viewing Window and Light
  • FlaskScrubber Vantage Series Glassware Washer with Viewing Window and Light
  • FlaskScrubber Vantage Series Glassware Washer with Viewing Window and Light
  • FlaskScrubber Vantage Series Glassware Washer with Viewing Window and Light
  • FlaskScrubber Vantage Series Glassware Washer with Viewing Window and Light
  • FlaskScrubber Vantage Series Glassware Washer with Viewing Window and Light
  • FlaskScrubber Vantage Series Glassware Washer with Viewing Window and Light
  • FlaskScrubber Vantage Series Glassware Washer with Viewing Window and Light
  • FlaskScrubber Vantage Series Glassware Washer with Viewing Window and Light
  • FlaskScrubber Vantage Series Glassware Washer with Viewing Window and Light
  • FlaskScrubber Vantage Series Glassware Washer with Viewing Window and Light
  • FlaskScrubber Vantage Series Glassware Washer with Viewing Window and Light
  • FlaskScrubber Vantage Series Glassware Washer with Viewing Window and Light
Catalog #: 422101010-BB2
Qty:
Sale Price: $6,375.00 Price: $25,500.00

Attributes

  • Product Category: Glassware Washers & Water Purification Systems

Specifications

  • Estimated Shipping Weight: 294.0 lbs
  • Estimated Shipping Weight metric: 133.4 kg
  • Dimensions: 32.2" w x 27.8" d x 32.2-36.1" h
  • Dimensions metric: 81.8 w x 70.6 d x 81.8-91.7 h cm
  • Electrical: 208/230V, 50/60 Hz, 11 A, 1P. Requires dedicated 20A circuit.

FlaskScrubber Vantage Series Glassware Washers have specialized features for contamination-sensitive research. They are designed to wash and dry narrow-neck and general purpose glassware. Able to reach wash temperatures up to 93° C (199° F) which can remove lipids and sanitizes glassware. Forced air drying with a 99.97% efficient HEPA filter removes airborne particulates. Users can increase capacity by adding an optional Upper Spindle or Standard Rack. A Lower Standard Rack may be used instead of the Lower Spindle Rack to provide even more versatility.

Utilizing a brilliant 5” touch screen display featuring CleanWorks OS, users have full control of wash parameters and washer settings such as water temperature, detergent and rinse aid amounts, wash and rinse times, and number of rinses. Store up to 200 user-set and 12 factory-preset programs for reproducible protocols. Up to 8 pure water rinses can be programmed. In addition, CleanPoint conductivity monitoring will measure water quality and skip unneeded pure water rinses. Data is exportable via USB or Ethernet. The viewing window with bright LED light allows you to see each cycle in progress.

NOTE:
  • Front and Inside Stainless has multiple dents
  • Right Stainless has dents and scratches
  • Back has paint chips
  • Top Stainless is dull from rubbing marks and scratches
  • SN: 220227201

 

Our Product Representatives Are Here To Help

Related Products

Warehouse Sale

Warehouse Sale

Find drastically reduced prices in our Warehouse Sale.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.