Search

FreeZone 4.5 Liter -105C Benchtop Freeze Dryer 115V

FreeZone 4.5L -105C Freeze Dryer_Lyophilizer for moderate sample lyophilizing
  • FreeZone 4.5L -105C Freeze Dryer_Lyophilizer for moderate sample lyophilizing
  • FreeZone 4.5 Liter -105C Benchtop Freeze Dryer 115V
  • FreeZone 4.5 Liter -105C Benchtop Freeze Dryer 115V
  • FreeZone 4.5 Liter -105C Benchtop Freeze Dryer 115V
  • FreeZone 4.5 Liter -105C Benchtop Freeze Dryer 115V
  • FreeZone 4.5 Liter -105C Benchtop Freeze Dryer 115V
  • FreeZone 4.5 Liter -105C Benchtop Freeze Dryer 115V
  • FreeZone 4.5 Liter -105C Benchtop Freeze Dryer 115V
  • FreeZone 4.5 Liter -105C Benchtop Freeze Dryer 115V
Catalog #: 720402000-BB1
Qty:
Sale Price: $5,698.75 Price: $22,795.00

Attributes

  • Product Category: Freeze Dryers

Specifications

  • Estimated Shipping Weight: 205.0 lbs
  • Estimated Shipping Weight metric: 93.0 kg
  • Dimensions: 22.5" w x 26.5" d x 18.5" h
  • Dimensions metric: 57.1 w x 67.3 d x 46.9 h cm
  • Electrical: 115V, 60 Hz, 16A

NOTE:Used Defective unit. Will not cool properly needs checked for leaks. Line marks on top wrapper and paint chips on the top side bend. Refurb and Restock – SN: 211019765

Our Product Representatives Are Here To Help

Related Products

Warehouse Sale

Warehouse Sale

Find drastically reduced prices in our Warehouse Sale.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.