Logic Mag-Zone Waste Bag Holder
Catalog #: 3033100
Qty:
Price: $200.00
Attributes
- Applicable Products: Logic Biosafety Cabinets (September 2024 and newer)
Specifications
- Estimated Shipping Weight: 5.0 lbs
- Estimated Shipping Weight metric: 2.3 kg
- Dimensions: 6" w x 29" d x 2.75" h
- Dimensions metric: 15.2 x 73.7 x 7.0 cm
Logic Mag-Zone Waste Bag Holder holds one standard benchtop biowaste bag. Stainless steel, designed for use inside the Logic biosafety cabinet.
Our Product Representatives Are Here To Help
Related Products
Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.
Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.
Product Selection Tools
Find the right Class II enclosure for your work, or even for your liquid handler.