Search

PuriCare™ Dual Access Laminar Flow Cabinet
  • PuriCare™ Dual Access Laminar Flow Cabinet

PuriCare Dual Sided Biosafety Cabinets

The PuriCare Dual Sided Biosafety Cabinet is designed for permanent installation through an opening in the wall between a vivarium “clean” room and “dirty” room that is exposed to dust and other particles present in the lab environment. Labconco tests confirm that the cabinet meets national standards established for personnel and product protection for Class II biological safety cabinets.

In addition to the transfer of materials, the cabinet may be used for special cage-changing operations.



Filter these products

Showing 1 - 2 of 2 Results

4' PuriCare Dual Access Biological Safety Cabinet 115V
PuriCare™ Dual Access Laminar Flow Cabinet

Catalog # 3230001

  • Region: U.S. and Canada
  • Built-In Options: None
  • Light Fixtures: Ultraviolet
  • Nominal Exterior Width: 4' (122 cm)
  • Power Cord & Plug: None. Dedicated 20 amp circuit required
  • Primary Application: Material transfer and cage changing
4' Puricare Dual Access Biological Safety Cabinet 230V
PuriCare™ Dual Access Laminar Flow Cabinet

Catalog # 3230021

  • Region: International
  • Built-In Options: None
  • Light Fixtures: Ultraviolet
  • Nominal Exterior Width: 4' (122 cm)
  • Power Cord & Plug: None. Dedicated 20 amp circuit required
  • Primary Application: Material transfer and cage changing

Literature & Resources

  • Brochures

    • PuriCare Laboratory Animal Research Stations Catalog

      Contains an overview, features and benefits, ordering information, accessory information and dimensional drawings for PuriCare Open Access Stations, Vertical Flow Stations, Dual Access Laminar Flow Cabinets, Procedure Stations and Bedding Disposal Stations.

      View Files

  • User's Manuals

    • PuriCare Dual Sided Biosafety Cabinets User's Manual

      For catalog numbers: 3230000, 3230020, 3230001, 3230021 and 386000021151

      View Files

Related Products

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Mag-Zone Pipette Holder

Biosafety Cabinet & Clean Bench Accessories

Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.

Class II, Type A2 Biosafety Cabinets

These cabinets protect the user, product and lab. They recirculate 70% of the HEPA-filtered laminar air while 30% passes through an exhaust HEPA filter for discharge to the lab or optional canopy.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Logic+ Trace Odor Filter

Filters & Prefilters

A variety of prefilters and carbon, HEPA, and ULPA filters are compatible with Labconco ventilation products.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.