Search

Non-Ventilated PCR Enclosure
  • Non-Ventilated PCR Enclosure
  • Non-Ventilated PCR Enclosure with model
  • Non-Ventilated PCR Enclosure with activated UV light

Purifier Non-Ventilated PCR Enclosures

Purifier Non-Ventilated PCR Enclosures provide an enclosed non-ventilated work space for conducting polymerase chain reaction procedures. These enclosures include a UV light with timer so that interior surfaces may be decontaminated and trace DNA denatured during periods of non-use. The user may select from eight time settings. The UV light automatically shuts off when time expires, signally the enclosure is ready for the next experiment. Because these enclosures do not provide protection to the user, they should not be used in conjunction with biohazardous material, toxins or radionuclides. You and your safety officer must carefully assess the risk associated with any operation performed in a Purifier Non-Ventilated PCR Enclosure.

Use Our Product Selection Tools

Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.

The Purifier Non-Ventilated PCR Enclosures, provide a circulation-free work area designed to reduce cross contamination during polymerase chain reaction experiments.



Showing 1 - 2 of 2 Results

Purifier Non-Ventilated PCR Enclosures
Non-Ventilated PCR Enclosure

Catalog # 3952400

  • Region: U.S. and Canada
  • Lighting: Fluorescent, Variable Timed UV
  • Nominal Width: 4'
  • Power Cord & Plug: 115 volts, 15 amps
  • Sash Opening: 7.8"
  • Subcategory: Non-Ventilated PCR Enclosure
Purifier Non-Ventilated PCR Enclosures
Non-Ventilated PCR Enclosure

Catalog # 3952420

  • Region: International
  • Lighting: Fluorescent, Variable Timed UV
  • Nominal Width: 4'
  • Power Cord & Plug: 230 volts, 10 amps, no plug
  • Sash Opening: 7.8"
  • Subcategory: Non-Ventilated PCR Enclosure

Literature & Resources

  • Brochures

    • Laminar Flow Enclosures

      This brochure contains an overview, specifications and ordering information on Nexus Horizontal Clean Benches, Vertical Clean Benches and PCR enclosures.

      View Files

  • User's Manuals

    • Purifier Non-Ventilated PCR and Tissue Culture Enclosures Manual

      For catalog numbers: 3951400, 3951420, 3952400, 3952420

      View Files

Related Products

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Mag-Zone Pipette Holder

Biosafety Cabinet & Clean Bench Accessories

Labconco offers a variety of accessories to customize your Purifier Biosafety Cabinet, PuriCare Procedure Station or Purifier Clean Bench.

Clean Benches

These enclosures provide ISO Class 5 or better conditions that protect your work from airborne particulates and cross contamination.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Non-ventilated Enclosures

Non-ventilated Enclosures

These still-air enclosures provide a circulation-free work area designed to reduce cross contamination. 

Ergonomic Chair with Armrests

Other Accessories

Find miscellaneous accessories, such as the Ergonomic Chair, and accessories for other products such as the Vacuum Desiccator.

Non-Ventilated PCR Enclosure on Base Stand

PCR Enclosures

These enclosures are specially designed for use with polymerase chain reaction experiments.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.