Search

PVC Blowers
  • PVC Blowers

Belt-Driven PVC Blowers

Labconco PVC Blowers provide optimum chemical resistance and are made specifically to handle high order oxidizers such as perchloric acid. The housings are vacuum formed from unplasticized Type I polyvinyl chloride to handle highly corrosive applications. These blowers have a drain connection on the lower portion of the housing so that a washdown system can be utilized.

Use Our Product Selection Tools

Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.

These remote blowers provide optimum chemical resistance and are made specifically to handle high order oxidizers such as perchloric acid. 



Showing 1 - 3 of 3 Results

PVC Blowers
PVC Blower

Catalog # 7183000

  • Product Subcategory: PVC Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Less than 1000
  • Corrosive Chemical Resistance: Perchloric acid
  • Horsepower: 1/2
  • Inlet/Outlet: 10.38" Inlet, 10.75" Outlet
PVC Blowers
PVC Blower

Catalog # 7183100

  • Product Subcategory: PVC Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Between 1000 and 2000
  • Corrosive Chemical Resistance: Perchloric acid
  • Horsepower: 1/2
  • Inlet/Outlet: 12.38" Inlet, 12.75" Outlet
PVC Blowers
PVC Blower

Catalog # 7183200

  • Product Subcategory: PVC Blowers
  • Motor Type: Traditional Belt Driven Motor
  • CFM: Between 1000 and 2000
  • Corrosive Chemical Resistance: Perchloric acid
  • Horsepower: 1
  • Inlet/Outlet: 12.38" Inlet, 12.75" Outlet

Literature & Resources

  • Brochures

    • Labconco Exhaust Blowers and Accessories Catalog

      Provides features, benefits, ordering information, dimensional data and accessory information for Coated Steel, Fiberglass and PVC blowers. This is Labconco literature code 2-77. 

      View Files

  • User's Manuals

    • Labconco Coated Steel, Fiberglass and PVC Blowers Manual

      For Catalog Numbers

      Coated Steel Models: 7068000, 7068100, 7068200, 7068300, 7068400, 7068500, 7068600, 7068700, 7068800, 7068900, 7069000, 7069100, 7069200, 7069300, 7069400, 7069500, 7069600, 7069700, 7071900

      Fiberglass Models: 7180000, 7180100, 7180200, 7180300, 7180400, 7180500, 7180600, 7180700, 7180800, 7180900, 7181000, 7181100, 7181200, 7181300, 7181400, 7181500, 7181600, 7181700, 7182000, 7182100, 7182200, 7182300

      PVC Models: 7183000, 7183100, 7183200

      View Files

Related Products

XPert Filtered Balance System with Updated Airflow Monitor

Balance, Bulk Powder & Equipment Enclosures

These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.

Class II, Type B2 (Total Exhaust) Biosafety Cabinets

These total exhaust cabinets protect the user, product and lab. They're designed to be hard-ducted to the outside, exhausting 100% of the HEPA-filtered air outside the lab.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT