Search

Universal PC Mount Kit

Universal PC Mount Kit
  • Universal PC Mount Kit
  • Universal PC Mount Kit
Catalog #: 5315000
Qty:
Price: $254.00

Specifications

  • Estimated Shipping Weight: 9.0 lbs
  • Estimated Shipping Weight metric: 4.1 kg
  • Dimensions: 4" w x 10.25" d x 13.3" h
  • Dimensions metric: 10.2 x 26 x 33.8 cm

Provides a 4" w x 7" d (10.2 x 17.8 cm) area to secure most clamp style mounting systems. Mounts on either the right or left side of the base stand. Compatible with all Labconco base stands (SoLo, Hydraulic and Telescoping). Mounting arms not included. See part numbers 3997300, 3997400 and 3997900. Installation required.

Related Products

Ventilated Enclosures & Exhausters

Find information on a broad range of fume hoods, ductless fume hoods, biosafety cabinets, clean benches, balance enclosures, nanotechnology enclosures and remote blowers.

Logic Biosafety Cabinet with Model

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.