Search

Vacu-Pass Cable Portal Kit

Vacuum Pass Cable Portable Kit
  • Vacuum Pass Cable Portable Kit
  • Vacu-Pass Cable Portal Kit
Catalog #: 3282400
Qty:
Price: $272.00

Attributes

  • Applicable Products: Logic Biosafety Cabinets (September 2024 and newer), PuriCare Procedure Stations (2024 and newer)

Specifications

  • Estimated Shipping Weight: 3.0 lbs
  • Estimated Shipping Weight metric: 1.4 kg
  • Dimensions: 12" x 10" x 6"
  • Dimensions metric: 30.5 x 25.4 x 15.2 cm

Allows passage of a cord or cable through the right or left-side interior wall to the exterior of a Logic Biological Safety Cabinet. Logic Cabinets are factory-prepared for easy on-site installation. Kit includes, labels, housing, gasket, grommet and closed-cell foam plug with holes for cords/cables with diameters of 1/4, 3/8 and 1/2 inch. NSF-approved port does not disrupt airflow or allow leakage.

Related Products

Logic Biosafety Cabinet with Model

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.